(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Movable Divider for Medium Capacity Boltless Shelf Model TUG

Movable Divider for Medium Capacity Boltless Shelf Model TUG

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Partition for TUG type. Can be installed in preferred position for use.
· VOC (volatile organic compounds) supporting paint.
[Applications]
· Effective for load sorting.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 180
  • 240
  • 300
  • Clear
Depth(mm)

Refine by

  • 430
  • 580
  • 730
  • 880
  • Clear
Height(mm)

Refine by

  • 240
  • 300
  • 360
  • Clear
Trusco Code

Refine by

  • 758-5535
  • 758-5527
  • 758-5519
  • 758-5501
  • 758-5497
  • 758-5489
  • 758-5471
  • 758-5462
  • 758-5446
  • 758-5438
  • 758-5420
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
180
730
240
758-5420
Quote
-

Part Number : TUGSJ240
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    180
  • Depth(mm)
    730
  • Height(mm)
    240
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5420
240
730
300
758-5438
Quote
-

Part Number : TUGSJ300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    240
  • Depth(mm)
    730
  • Height(mm)
    300
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5438
300
730
360
758-5446
Quote
-

Part Number : TUGSJ360
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    730
  • Height(mm)
    360
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5446
240
580
300
758-5462
Quote
-

Part Number : TUGSL300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    240
  • Depth(mm)
    580
  • Height(mm)
    300
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5462
300
580
360
758-5471
Quote
-

Part Number : TUGSL360
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    580
  • Height(mm)
    360
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5471
180
430
240
758-5489
Quote
-

Part Number : TUGSS240
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    180
  • Depth(mm)
    430
  • Height(mm)
    240
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5489
240
430
300
758-5497
Quote
-

Part Number : TUGSS300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    240
  • Depth(mm)
    430
  • Height(mm)
    300
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5497
300
430
360
758-5501
Quote
-

Part Number : TUGSS360
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    430
  • Height(mm)
    360
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5501
180
880
240
758-5519
Quote
-

Part Number : TUGSZ240
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    180
  • Depth(mm)
    880
  • Height(mm)
    240
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5519
240
880
300
758-5527
Quote
-

Part Number : TUGSZ300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    240
  • Depth(mm)
    880
  • Height(mm)
    300
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5527
300
880
360
758-5535
Quote
-

Part Number : TUGSZ360
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    880
  • Height(mm)
    360
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    758-5535

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)