(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Shelf Row Display Board for Medium Capacity Boltless Shelf Model TUG

Shelf Row Display Board for Medium Capacity Boltless Shelf Model TUG

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· VOC (volatile organic compounds) supporting paint.
[Applications]
· Display board for location work, etc, on shelf sides

Basic Specifications

Part Number
Depth(mm)

Refine by

  • 468
  • 662
  • 768
  • 918
  • Clear
Trusco Code

Refine by

  • 756-1105
  • 756-1091
  • 756-1083
  • 756-1075
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
768
756-1075
Quote
-

Part Number : TUG-THJ
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    7.2
  • Depth(mm)
    768
  • Height(mm)
    200
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1075
662
756-1083
Quote
-

Part Number : TUG-THL
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    7.2
  • Depth(mm)
    662
  • Height(mm)
    200
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1083
468
756-1091
Quote
-

Part Number : TUG-THS
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    7.2
  • Depth(mm)
    468
  • Height(mm)
    200
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1091
918
756-1105
Quote
-

Part Number : TUG-THZ
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    7.2
  • Depth(mm)
    918
  • Height(mm)
    200
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)