(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rear Panels for Medium Capacity Boltless Shelf Model TUG

Rear Panels for Medium Capacity Boltless Shelf Model TUG

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It is attached to the back of the shelf to prevent cargo from falling.
· VOC (volatile organic compounds) supporting paint.
· VOC (volatile organic compounds) supporting paint.
[Applications]
· Rear part fall prevention apparatus.
· For use as an earthquake countermeasure.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Trusco Code

Refine by

  • 756-0427
  • 756-0419
  • 756-0401
  • 756-0397
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
860
756-0397
Quote
-

Part Number : TUGA3W
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    12
  • Height(mm)
    50
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-0397
1160
756-0401
Quote
-

Part Number : TUGA4W
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    12
  • Height(mm)
    50
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-0401
1460
756-0419
Quote
-

Part Number : TUGA5W
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    12
  • Height(mm)
    50
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-0419
1760
756-0427
Quote
-

Part Number : TUGA6W
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    12
  • Height(mm)
    50
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-0427

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)