(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Optional Parts for Metal Rack Punching Shelf Board

Optional Parts for Metal Rack Punching Shelf Board

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

[Features]
· Metal Rack dedicated patching shelf panel.
· Optimal for adding shelves or for creating original racks of sizes necessary for the desired application.
· Includes a set of 4 shelf panel fixing parts.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 610
  • 910
  • 1000
  • 1200
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4967576132794
  • 4967576132824
  • 4967576132848
  • 4967576132855
  • 4967576132879
  • 4967576132886
  • Clear
Trusco Code

Refine by

  • 753-5902
  • 753-5881
  • 753-5864
  • 753-5805
  • 753-5767
  • 753-5741
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
610
White
4967576132794
753-5864
Quote
-

Part Number : MR-61TP-WH
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    610
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    White
  • JAN Code
    4967576132794
  • Trusco Code
    753-5864
  • Mass(kg)
    1900
910
Black
4967576132848
753-5881
Quote
-

Part Number : MR-91TP-BK
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    Black
  • JAN Code
    4967576132848
  • Trusco Code
    753-5881
  • Mass(kg)
    2500
910
White
4967576132824
753-5902
Quote
-

Part Number : MR-91TP-WH
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    White
  • JAN Code
    4967576132824
  • Trusco Code
    753-5902
  • Mass(kg)
    2500
1000
Black
4967576132879
753-5741
Quote
-

Part Number : MR-100TP-BK
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1000
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    Black
  • JAN Code
    4967576132879
  • Trusco Code
    753-5741
  • Mass(kg)
    2700
1000
White
4967576132855
753-5767
35 Day(s)
-

Part Number : MR-100TP-WH
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1000
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    White
  • JAN Code
    4967576132855
  • Trusco Code
    753-5767
  • Mass(kg)
    2700
1200
White
4967576132886
753-5805
Quote
-

Part Number : MR-120TP-WH
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    460
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Color
    White
  • JAN Code
    4967576132886
  • Trusco Code
    753-5805
  • Mass(kg)
    3200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)