• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Optional Parts for Metal Rack Hard Clear Sheet

Optional Parts for Metal Rack Hard Clear Sheet

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Metal Rack dedicated transparent hard clear sheet.
· Convenient for preventing small items, etc., from falling.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 594
  • 642
  • 892
  • 1184
  • Clear
Depth(mm)

Refine by

  • 335
  • 433
  • Clear
JAN Code

Refine by

  • 4905009145041
  • 4905009145065
  • 4905009145072
  • 4905009145089
  • Clear
Trusco Code

Refine by

  • 385-3071
  • 385-2946
  • 385-2610
  • 404-7770
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1184
433
4905009145089
385-2610
11 Day(s) or more
-

Part Number : MR-12E
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    1184
  • Depth(mm)
    433
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009145089
  • Trusco Code
    385-2610
  • Conforming products
    Metal Rack MR-1209/1212/1215J/1218J, Metal Shelf SE-1215/1218
594
433
4905009145041
385-2946
11 Day(s) or more
-

Part Number : MR-61E
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    594
  • Depth(mm)
    433
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009145041
  • Trusco Code
    385-2946
  • Conforming products
    Metal Rack Computer Desk MRP-610/615, Metal Rack Range Stand MRR-615C, Metal Rack Low Table MRT-6146
642
335
4905009145065
404-7770
11 Day(s) or more
-

Part Number : MR-66E
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    642
  • Depth(mm)
    335
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009145065
  • Trusco Code
    404-7770
  • Conforming products
    -
892
433
4905009145072
385-3071
11 Day(s) or more
-

Part Number : MR-91E
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    892
  • Depth(mm)
    433
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009145072
  • Trusco Code
    385-3071
  • Conforming products
    Metal Rack MR-9009/9012J/9015J/9018J, Metal Shelf SE-915/918, Metal Rack Storage Unit Set MR-9015Z, Metal Rack Computer Desk MRP-914, Metal Rack Wardrobe MRW-90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)