(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Optional Parts for Metal Mini Shelf Board

Optional Parts for Metal Mini Shelf Board

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Metal Mini dedicated shelf panel.
· Optimal for adding shelves or for creating original racks of the desired size.
· Includes a set of 4 shelf panel fixing parts.
[Applications]
· Shelf panel for Metal Mini.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 350
  • 400
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 950
  • 1000
  • 1100
  • 1200
  • Clear
Uniform Load Capacity(kg/grade)

Refine by

  • 50
  • 75
  • Clear
JAN Code

Refine by

  • 4905009237050
  • 4905009237067
  • 4905009248742
  • 4905009248759
  • 4905009348664
  • 4905009369867
  • 4905009369898
  • 4905009369928
  • 4905009369973
  • 4905009370009
  • 4905009370047
  • 4905009370092
  • 4905009370146
  • 4905009370207
  • 4905009370238
  • 4905009370283
  • Clear
Trusco Code

Refine by

  • 359-8403
  • 359-8390
  • 359-8381
  • 359-8373
  • 359-8365
  • 359-8357
  • 359-8349
  • 359-8331
  • 359-8322
  • 359-8314
  • 359-8306
  • 359-8292
  • 359-8284
  • 359-8276
  • 359-8268
  • 359-8250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1000
50
4905009370238
359-8250
8 Day(s)
-

Part Number : MTO-1035T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1000
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009370238
  • Trusco Code
    359-8250
1100
50
4905009348664
359-8268
30 Day(s)
-

Part Number : MTO-1135T
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1100
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009348664
  • Trusco Code
    359-8268
1200
50
4905009370283
359-8276
30 Day(s)
-

Part Number : MTO-1235T
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009370283
  • Trusco Code
    359-8276
350
75
4905009248759
359-8284
8 Day(s)
-

Part Number : MTO-335T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    350
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009248759
  • Trusco Code
    359-8284
400
75
4905009369867
359-8292
8 Day(s)
-

Part Number : MTO-4035T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    400
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009369867
  • Trusco Code
    359-8292
450
75
4905009369898
359-8306
8 Day(s)
-

Part Number : MTO-4535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    450
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009369898
  • Trusco Code
    359-8306
500
75
4905009369928
359-8314
8 Day(s)
-

Part Number : MTO-5035T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    500
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009369928
  • Trusco Code
    359-8314
550
75
4905009237067
359-8322
8 Day(s)
-

Part Number : MTO-535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    550
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009237067
  • Trusco Code
    359-8322
600
75
4905009369973
359-8331
8 Day(s)
-

Part Number : MTO-6035T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    600
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009369973
  • Trusco Code
    359-8331
650
75
4905009370009
359-8349
8 Day(s)
-

Part Number : MTO-6535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    650
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009370009
  • Trusco Code
    359-8349
700
75
4905009248742
359-8357
8 Day(s)
-

Part Number : MTO-735T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    700
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009248742
  • Trusco Code
    359-8357
750
75
4905009370047
359-8365
8 Day(s)
-

Part Number : MTO-7535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    750
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009370047
  • Trusco Code
    359-8365
800
75
4905009237050
359-8373
8 Day(s)
-

Part Number : MTO-835T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    800
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    75
  • Other
    Option
  • JAN Code
    4905009237050
  • Trusco Code
    359-8373
850
50
4905009370092
359-8381
8 Day(s)
-

Part Number : MTO-8535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    850
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009370092
  • Trusco Code
    359-8381
900
50
4905009370146
359-8390
8 Day(s)
-

Part Number : MTO-9035T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009370146
  • Trusco Code
    359-8390
950
50
4905009370207
359-8403
8 Day(s)
-

Part Number : MTO-9535T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    950
  • Depth(mm)
    350
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • JAN Code
    4905009370207
  • Trusco Code
    359-8403

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)