(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Optional Parts for Metal Mini Hard Clear Sheet

Optional Parts for Metal Mini Hard Clear Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Metal Mini/Colored Metal dedicated transparent hard clear sheet.
· Convenient for preventing small items from falling.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 525
  • 775
  • 1075
  • Clear
JAN Code

Refine by

  • 4905009260324
  • 4905009260348
  • 4905009348695
  • Clear
Trusco Code

Refine by

  • 404-7940
  • 404-7931
  • 404-7923
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1075
4905009348695
404-7940
30 Day(s)
-

Part Number : MTO-1135E
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    1075
  • Depth(mm)
    325
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009348695
  • Trusco Code
    404-7940
525
4905009260324
404-7923
12 Day(s)
-

Part Number : MTO-535E-N
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    525
  • Depth(mm)
    325
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009260324
  • Trusco Code
    404-7923
775
4905009260348
404-7931
12 Day(s)
-

Part Number : MTO-835E-N
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    775
  • Depth(mm)
    325
  • Height(mm)
    1
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009260348
  • Trusco Code
    404-7931

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)