(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standing Light Work Bench with 2 Drawers Steel Tabletop Average Load (kg) 300

Standing Light Work Bench with 2 Drawers Steel Tabletop Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· It has an ergonomic design with a height that mitigates fatigue in standing work.
· Main parts are a welded "knock-down" type structure.
· Design which has taken into consideration assembling work and standing work.
· Resin base so as not to scratch the floor.
· A smart design for a factory that values its appearance.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647723
  • Trusco Code
    289-1671
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : HSAE-1800F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647723
  • Trusco Code
    289-1671
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2 With Key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)