(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lightweight Adjustable Height Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 150

Lightweight Adjustable Height Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 150

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The height can be adjusted by 50 mm pitch.
· Drawers can be installed anywhere according to the usage.
· Because the height can be adjusted between 650 and 950 mm (adjustment pitch 50 mm), it can be used for work done sitting or standing according to the content of the job.
· Uses a linoleum top plate that is non-slip due to the finely roughed surface and has appropriate resilience. Also features outstanding waterproofing properties, oil resistance, and dirt resistance.
· Comes with 2 levels of drawers that are handy for sorting items.
· The drawer installation position can be set freely to suit user's convenience.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 775-8332
  • 775-8324
  • 775-8316
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
775-8316
Quote
-

Part Number : RAEM-0960F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8316
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50
1 unit
1800
750
775-8324
Quote
-

Part Number : RAEM-1800F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8324
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50
1 unit
1800
900
775-8332
Quote
-

Part Number : RAEM-1809F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Adjustable Fitting
  • Color
    Green
  • Trusco Code
    775-8332
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Vertical pitch(mm)
    50
  • Height Adjustable Pitch(mm)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)