(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Optional Front Panel for Light Work Bench Width (mm) 1202

Optional Front Panel for Light Work Bench Width (mm) 1202

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
Option for lightweight work table "TFAE type"
Product type: Workbench attachment (optional)
Material 1: Main body: Steel

Basic Specifications

  • Product Type
    Work bench attachment
  • Height (mm)
    665
  • Width (mm)
    1202
  • Depth (mm)
    200
  • Main body: option
    Option
  • Color
    Black/Orange
  • Trusco Code
    770-3651
  • Capacity
    1 Set
Part Number
Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Quote
-

Part Number : TFCP-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Work bench attachment
  • Height (mm)
    665
  • Width (mm)
    1202
  • Depth (mm)
    200
  • Main body: option
    Option
  • Color
    Black/Orange
  • Trusco Code
    770-3651

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)