(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wire Mesh Pallet Dolly

Wire Mesh Pallet Dolly

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Easy to handle because it is equipped with a plate type caster that locks and fixed in place when going straight but releases the lock when turning.

Basic Specifications

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 800
  • 1000
  • Clear
Depth (mm)

Refine by

  • 1000
  • 1200
  • Clear
Trusco Code

Refine by

  • 768-0627
  • 768-0601
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
800
1000
768-0627
12 Day(s)
-

Part Number : NC-8
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    800
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Trusco Code
    768-0627
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150
1 unit
1000
1200
768-0601
12 Day(s)
-

Part Number : NC-12
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1000
  • Depth (mm)
    1200
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Trusco Code
    768-0601
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to handle because it is equipped with a plate type caster that locks and locks when going straight, releasing the lock when turning, and becoming freely.

Specification

●Equal Load(kg):500
●Caster Diameter(mm):150
●Assembly Type 
●Flexible Wheel Fixed Type Φ150mm caster x 4

Materials

●Main Body: Steel 
●Main Body Surface Treatment: Melamine Baked Coating
●Caster Brackets: Steel 
●Wheel: Rubber

Warning

●Net pallet fixing metal fittings is not attached.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)