(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pallet truck (With Brake)

Pallet truck (With Brake)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Effective in narrow passages which cannot be accessed by forklift.
· Optional fixed casters (TK-150C) can be installed.
· New stopper (TLS909-WJ2-BAR-01) is adopted.

Basic Specifications

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    260
  • Details Type
    Assembly type
  • Caster
    150 mm Swivel Casters, 150 mm Swivel Casters with Stoppers, 2 pcs each
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1100
  • 1200
  • Clear
Depth (mm)

Refine by

  • 1000
  • 1100
  • Clear
Applicable Pallet Dimensions(mm)

Refine by

  • 1100×1100
  • 1200×1000
  • Clear
Trusco Code

Refine by

  • 768-0911
  • 768-0864
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1100
1100
1100×1100
768-0864
35 Day(s)
-

Part Number : PLK-05-1111S
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    260
  • Details Type
    Assembly type
  • Applicable Pallet Dimensions(mm)
    1100×1100
  • Trusco Code
    768-0864
  • Caster
    150 mm Swivel Casters, 150 mm Swivel Casters with Stoppers, 2 pcs each
1 unit
1200
1000
1200×1000
768-0911
35 Day(s)
-

Part Number : PLK-05-1210S
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    260
  • Details Type
    Assembly type
  • Applicable Pallet Dimensions(mm)
    1200×1000
  • Trusco Code
    768-0911
  • Caster
    150 mm Swivel Casters, 150 mm Swivel Casters with Stoppers, 2 pcs each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)