(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nesting Trolley 2-Level Type

Nesting Trolley 2-Level Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Space-saving and easy-to-store nesting dolly cart.
[Features]
· Nesting is possible just by pushing in from the back of the dolly. This allows a lot of space to be saved.
· Can also be used as a picking hand truck.
[Applications]
· For transporting loads in stores, factories, and logistical warehouses.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other Dollies
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Length(mm)
    959
  • Width(mm)
    563
  • Height(mm)
    225
  • Handle Height(mm)
    912
  • Caster Diameter(mm)
    100
  • JAN Code
    4989999394856
  • Trusco Code
    765-1929
  • Load Resistance(kg)
    200
  • Specifications
    Comes with 2 pcs each of swivel caster and fixed caster with stopper, and for the deck surface, 6 pcs of grommets are fitted. Reduces skidding of the load. Standardly equipped foot-operated brake for rear wheel (fixed) casters.
  • Upper level uniform load(kg)
    60
  • Upper level height(mm)
    730, Height 2: 714 (2-stage type)
  • Assembly / Completion
    Finished product
  • Base Uniform Loading(kg)
    140
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : TN-852N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other Dollies
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Length(mm)
    959
  • Width(mm)
    563
  • Height(mm)
    225
  • Handle Height(mm)
    912
  • Caster Diameter(mm)
    100
  • JAN Code
    4989999394856
  • Trusco Code
    765-1929
  • Load Resistance(kg)
    200
  • Specifications
    Comes with 2 pcs each of swivel caster and fixed caster with stopper, and for the deck surface, 6 pcs of grommets are fitted. Reduces skidding of the load. Standardly equipped foot-operated brake for rear wheel (fixed) casters.
  • Upper level uniform load(kg)
    60
  • Upper level height(mm)
    730, Height 2: 714 (2-stage type)
  • Assembly / Completion
    Finished product
  • Base Uniform Loading(kg)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since nesting is possible, it can be stored in a space-saving manner.

Specification

●Equal Load(kg):200
●L x W x H(mm):959 x 563 x 225
●Height 2(mm):209
●Handle Height(mm):912
●Finished Goods
●Caster: Flexible Caster x 2, Caster with fixed stopper x 2 each
●Caster Diameter: 100mm

Materials

●Loading Platform: Polypropylene(PP) 
●Handle: Steel
●Caster Brackets: Steel 
●Wheel: Urethane(black)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)