(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compact Rechargeable Type Tractor, Option parts

Compact Rechargeable Type Tractor, Option parts

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

Basic Specifications

Part Number
Option part type

Refine by

  • Optional additional weight
  • Optional hooks
  • Replacement wheel
  • Clear
Item name

Refine by

  • Tow Hook 23mm
  • Tow Hook 43mm
  • Tow Hook 55mm
  • Additional Weights
  • Bases Hook
  • Front Wheel
  • Non-marking Rubber Caster
  • Standard Rubber Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Optional hooks
Tow Hook 55mm
35 Day(s)
-

Part Number : H0004N
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Optional hooks
  • Item name
    Tow Hook 55mm
  • Trusco code
    773-1957
  • Weight(kg)
    1.19
Optional hooks
Tow Hook 43mm
35 Day(s)
-

Part Number : H0051
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Optional hooks
  • Item name
    Tow Hook 43mm
  • Trusco code
    766-9461
  • Weight(kg)
    0.93
Optional hooks
Tow Hook 23mm
35 Day(s)
-

Part Number : H0067
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Optional hooks
  • Item name
    Tow Hook 23mm
  • Trusco code
    766-9470
  • Weight(kg)
    0.75
Optional hooks
Bases Hook
Quote
-

Part Number : H7010
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Optional hooks
  • Item name
    Bases Hook
  • Trusco code
    766-9488
  • Weight(kg)
    2.33
Replacement wheel
Front Wheel
35 Day(s)
-

Part Number : M0013
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Replacement wheel
  • Item name
    Front Wheel
  • Trusco code
    766-9755
  • Weight(kg)
    0.66
Replacement wheel
Non-marking Rubber Caster
35 Day(s)
-

Part Number : M0115
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Replacement wheel
  • Item name
    Non-marking Rubber Caster
  • Trusco code
    766-9763
  • Weight(kg)
    7.08
Replacement wheel
Standard Rubber Caster
35 Day(s)
-

Part Number : M0248
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Replacement wheel
  • Item name
    Standard Rubber Caster
  • Trusco code
    766-9771
  • Weight(kg)
    5.90
Optional additional weight
Additional Weights
35 Day(s)
-

Part Number : OPT0044
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Main body: option
    Option
  • Option part type
    Optional additional weight
  • Item name
    Additional Weights
  • Trusco code
    773-1965
  • Weight(kg)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)