(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protek Free Handle Touch One Aluminum, Aluminum Pipe

Protek Free Handle Touch One Aluminum, Aluminum Pipe

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· This series features a free-handle design that allows for easy attachment and detachment.
· The head attaches firmly to the large rust-resistant resin clip.
[Applications]
· Mop handle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 1350
  • 1500
  • Clear
Mass(g)

Refine by

  • 470
  • 510
  • Clear
JAN Code

Refine by

  • 4903180411115
  • 4903180411122
  • Clear
Trusco Code

Refine by

  • 480-5038
  • 480-5020
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1500
510
4903180411122
480-5020
30 Day(s)
-

Part Number : MO359-00LU-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Other
  • Width(mm)
    90
  • Length(mm)
    1500
  • Mass(g)
    510
  • JAN Code
    4903180411122
  • Trusco Code
    480-5020
1 pc.
1350
470
4903180411115
480-5038
30 Day(s)
-

Part Number : MO359-00SU-MB
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Other
  • Width(mm)
    90
  • Length(mm)
    1350
  • Mass(g)
    470
  • JAN Code
    4903180411115
  • Trusco Code
    480-5038

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)