(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protech Freehandle Touch One Aluminum Thread Rag E-8

Protech Freehandle Touch One Aluminum Thread Rag E-8

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Width(mm)
    230
  • Length(mm)
    210
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4903180337569
  • 4903180337576
  • 4903180337583
  • 4903180337590
  • 4903180337606
  • 4903180337613
  • 4903180337620
  • 4903180337637
  • 4903180337644
  • 4903180337651
  • Clear
Trusco Code

Refine by

  • 480-4431
  • 480-4422
  • 480-4414
  • 480-4406
  • 480-4392
  • 480-4384
  • 480-4376
  • 480-4368
  • 480-4350
  • 480-4341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
4903180337583
480-4376
1 Day(s)
-

Part Number : C313-8-260X-MB-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    White
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337583
  • Trusco Code
    480-4376
1 pc.
Yellow
4903180337590
480-4384
1 Day(s)
-

Part Number : C313-8-260X-MB-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Yellow
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337590
  • Trusco Code
    480-4384
1 pc.
Blue
4903180337613
480-4392
1 Day(s)
-

Part Number : C313-8-300X-MB-BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Blue
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337613
  • Trusco Code
    480-4392
1 pc.
Green
4903180337620
480-4406
1 Day(s)
-

Part Number : C313-8-300X-MB-G
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Green
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337620
  • Trusco Code
    480-4406
1 pc.
Red
4903180337651
480-4414
1 Day(s)
-

Part Number : C313-8-300X-MB-R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Red
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337651
  • Trusco Code
    480-4414
1 pc.
White
4903180337637
480-4422
1 Day(s)
-

Part Number : C313-8-300X-MB-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    White
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337637
  • Trusco Code
    480-4422
1 pc.
Yellow
4903180337644
480-4431
1 Day(s)
-

Part Number : C313-8-300X-MB-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Yellow
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337644
  • Trusco Code
    480-4431
1 pc.
Blue
4903180337569
480-4341
1 Day(s)
-

Part Number : C-313-8-260BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Blue
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337569
  • Trusco Code
    480-4341
1 pc.
Green
4903180337576
480-4350
1 Day(s)
-

Part Number : C-313-8-260G
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Green
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337576
  • Trusco Code
    480-4350
1 pc.
Red
4903180337606
480-4368
1 Day(s)
-

Part Number : C-313-8-260R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Color
    Red
  • Width(mm)
    230
  • Length(mm)
    210
  • JAN Code
    4903180337606
  • Trusco Code
    480-4368

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)