(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protek Slender Mop

Protek Slender Mop

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Design features a low center of gravity which is easy to work with thanks to the use of an aluminum plate.
· A handle lock mechanism suppresses plate wobble.
· Features a hook and loop fastener to prevent mop slippage while working.
· Dedicated slender rag holder.
· Mount a rag in place via single-action operation using hook and loop tape.
[Applications]
· For use in areas that demand a high degree of cleanliness, including commercial facilities, hospitals, schools, offices, tenant buildings, spa facilities, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Width(mm)

Refine by

  • 450
  • 600
  • 900
  • Clear
Mass(g)

Refine by

  • 640
  • 750
  • 970
  • Clear
JAN Code

Refine by

  • 4903180169986
  • 4903180169993
  • 4903180170005
  • 4903180170012
  • 4903180170029
  • 4903180170036
  • 4903180170043
  • 4903180170050
  • 4903180170067
  • 4903180170074
  • 4903180170081
  • 4903180170098
  • 4903180170104
  • 4903180170111
  • 4903180170128
  • Clear
Trusco Code

Refine by

  • 472-1195
  • 472-1187
  • 472-1179
  • 472-1161
  • 472-1152
  • 472-1144
  • 472-1136
  • 472-1128
  • 472-1110
  • 472-1101
  • 472-1098
  • 472-1080
  • 472-1071
  • 472-1063
  • 472-1055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
450
640
4903180169986
472-1055
30 Day(s)
-

Part Number : DU663-045U-MB-BL
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Blue
  • Width(mm)
    450
  • Length(mm)
    1420
  • Mass(g)
    640
  • JAN Code
    4903180169986
  • Trusco Code
    472-1055
1 pc.
Green
450
640
4903180169993
472-1063
Quote
-

Part Number : DU663-045U-MB-G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Green
  • Width(mm)
    450
  • Length(mm)
    1420
  • Mass(g)
    640
  • JAN Code
    4903180169993
  • Trusco Code
    472-1063
1 pc.
Red
450
640
4903180170029
472-1071
Quote
-

Part Number : DU663-045U-MB-R
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Red
  • Width(mm)
    450
  • Length(mm)
    1420
  • Mass(g)
    640
  • JAN Code
    4903180170029
  • Trusco Code
    472-1071
1 pc.
White
450
640
4903180170005
472-1080
Quote
-

Part Number : DU663-045U-MB-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    White
  • Width(mm)
    450
  • Length(mm)
    1420
  • Mass(g)
    640
  • JAN Code
    4903180170005
  • Trusco Code
    472-1080
1 pc.
Yellow
450
640
4903180170012
472-1098
Quote
-

Part Number : DU663-045U-MB-Y
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Yellow
  • Width(mm)
    450
  • Length(mm)
    1420
  • Mass(g)
    640
  • JAN Code
    4903180170012
  • Trusco Code
    472-1098
1 pc.
Blue
600
750
4903180170036
472-1101
30 Day(s)
-

Part Number : DU663-060U-MB-BL
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Blue
  • Width(mm)
    600
  • Length(mm)
    1420
  • Mass(g)
    750
  • JAN Code
    4903180170036
  • Trusco Code
    472-1101
1 pc.
Green
600
750
4903180170043
472-1110
Quote
-

Part Number : DU663-060U-MB-G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Green
  • Width(mm)
    600
  • Length(mm)
    1420
  • Mass(g)
    750
  • JAN Code
    4903180170043
  • Trusco Code
    472-1110
1 pc.
Red
600
750
4903180170074
472-1128
Quote
-

Part Number : DU663-060U-MB-R
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Red
  • Width(mm)
    600
  • Length(mm)
    1420
  • Mass(g)
    750
  • JAN Code
    4903180170074
  • Trusco Code
    472-1128
1 pc.
White
600
750
4903180170050
472-1136
30 Day(s)
-

Part Number : DU663-060U-MB-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    White
  • Width(mm)
    600
  • Length(mm)
    1420
  • Mass(g)
    750
  • JAN Code
    4903180170050
  • Trusco Code
    472-1136
1 pc.
Yellow
600
750
4903180170067
472-1144
30 Day(s)
-

Part Number : DU663-060U-MB-Y
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Yellow
  • Width(mm)
    600
  • Length(mm)
    1420
  • Mass(g)
    750
  • JAN Code
    4903180170067
  • Trusco Code
    472-1144
1 pc.
Blue
900
970
4903180170081
472-1152
30 Day(s)
-

Part Number : DU663-090U-MB-BL
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Blue
  • Width(mm)
    900
  • Length(mm)
    1420
  • Mass(g)
    970
  • JAN Code
    4903180170081
  • Trusco Code
    472-1152
1 pc.
Green
900
970
4903180170098
472-1161
30 Day(s)
-

Part Number : DU663-090U-MB-G
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1420
  • Mass(g)
    970
  • JAN Code
    4903180170098
  • Trusco Code
    472-1161
1 pc.
Red
900
970
4903180170128
472-1179
Quote
-

Part Number : DU663-090U-MB-R
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Red
  • Width(mm)
    900
  • Length(mm)
    1420
  • Mass(g)
    970
  • JAN Code
    4903180170128
  • Trusco Code
    472-1179
1 pc.
White
900
970
4903180170104
472-1187
Quote
-

Part Number : DU663-090U-MB-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    White
  • Width(mm)
    900
  • Length(mm)
    1420
  • Mass(g)
    970
  • JAN Code
    4903180170104
  • Trusco Code
    472-1187
1 pc.
Yellow
900
970
4903180170111
472-1195
30 Day(s)
-

Part Number : DU663-090U-MB-Y
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Color
    Yellow
  • Width(mm)
    900
  • Length(mm)
    1420
  • Mass(g)
    970
  • JAN Code
    4903180170111
  • Trusco Code
    472-1195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)