(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Industrial Wave Floor Sheet

Industrial Wave Floor Sheet

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Wide and lightweight design makes wiping down floors as easy as simply sliding around.
· Approximately 700,000 wave-like fibers pick up dirt and grime from flat areas and recessed areas in the floor.
[Applications]
· For cleaning flooring, vinyl floors, tatami mats, electric appliances, furniture, cupboards, walls, ceilings, etc.

Basic Specifications

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Sheet size(mm)
    210×520
  • JAN Code
    4903111803354
  • Trusco Code
    760-4637
  • Amount Of Content
    1 Bag (20 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (20 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (20 Sheets)
1 Day(s)
-

Part Number : 47080
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Sheet size(mm)
    210×520
  • JAN Code
    4903111803354
  • Trusco Code
    760-4637

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)