• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Tornado Mop Set (Assembly and Connection Type) Spare Mop

Tornado Mop Set (Assembly and Connection Type) Spare Mop

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A dedicated spare mop for the Tornado Mop.
· Can be washed and used repeatedly.
[Applications]
· For wet wiping floor surfaces such as wooden flooring, cushion floors, tiles, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Mop Head Shape: Round
  • Mop Head Shape: Square
  • Clear
Width(mm)

Refine by

  • 260
  • 340
  • Clear
Height(mm)

Refine by

  • 10
  • 25
  • Clear
Depth(mm)

Refine by

  • 130
  • 260
  • Clear
JAN Code

Refine by

  • 4970190580469
  • 4970190580476
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Mop Head Shape: Square
340
10
130
4970190580469
9 Day(s) or more
-

Part Number : 431141610
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Rotation Mop
  • Other
    Spare
  • Details Type
    Mop Head Shape: Square
  • Width(mm)
    340
  • Height(mm)
    10
  • Depth(mm)
    130
  • JAN Code
    4970190580469
  • Trusco Code
    762-5855
  • Mass(kg)
    42
1 pc.
Mop Head Shape: Round
260
25
260
4970190580476
9 Day(s) or more
-

Part Number : 431141710
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Rotation Mop
  • Other
    Spare
  • Details Type
    Mop Head Shape: Round
  • Width(mm)
    260
  • Height(mm)
    25
  • Depth(mm)
    260
  • JAN Code
    4970190580476
  • Trusco Code
    762-5863
  • Mass(kg)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)