(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ScotchBrite™ Peta-Kolo Adhesive Cleaner Clothing-Use

ScotchBrite™ Peta-Kolo Adhesive Cleaner Clothing-Use

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The adhesive roller uses polypropylene instead of paper to make it easy to separate and cut off.
· The adhesive strength is appropriate so that dirt is removed but not fibers.
· Optimal for removing dust from clothes on your back or shoulders while still wearing the clothes (work uniform).

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Details Type
    With Transparent Case
  • Width(mm)
    147
  • Length(mm)
    250
  • Tape size
    101 mm width X 30 cycles
  • JAN Code
    4549395351121
  • Trusco Code
    773-7084
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : PG30-B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Details Type
    With Transparent Case
  • Width(mm)
    147
  • Length(mm)
    250
  • Tape size
    101 mm width X 30 cycles
  • JAN Code
    4549395351121
  • Trusco Code
    773-7084

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)