(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lint Roller Floor Clean, Spare Tape

Lint Roller Floor Clean, Spare Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Catches large objects that wipers can't handle, without sticking to wooden floors.
· W adhesive tape that can be used for everything from wooden flooring to carpets.
· With an arrow printed on it to easily determine the movement direction.
· With specially processed perforations.
· Height adjustment is possible according to the location of use, using the expansion shaft.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 45 cycles
  • JAN Code
    4904140583521
  • Trusco Code
    498-1278
  • Mass(g)
    360
  • Internal Capacity
    1 Pack (3 pcs)
Part Number
Internal Capacity

Refine by

  • 1 Pack (3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
1 Day(s)
-

Part Number : C4352
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 45 cycles
  • JAN Code
    4904140583521
  • Trusco Code
    498-1278
  • Mass(g)
    360

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)