(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
New Water Absorption Mat (with Lining)

New Water Absorption Mat (with Lining)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Uses ultrafine fibers for high absorbency.
· Fire resistant product. ​Fire prevention performance registration number​ (EO020068)
[Applications]
· Mat for busy entrances and exits.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    8.5
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length

Refine by

  • 1.2m
  • 1.5m
  • 1.8m
  • 900mm
  • Clear
JAN Code

Refine by

  • 4903180471584
  • 4903180471591
  • 4903180471614
  • 4903180471621
  • 4903180471737
  • 4903180471744
  • 4903180471768
  • 4903180471775
  • Clear
Trusco Code

Refine by

  • 480-4988
  • 480-4970
  • 480-4961
  • 480-4953
  • 480-4945
  • 480-4937
  • 480-4929
  • 480-4911
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
600
900mm
4903180471584
480-4970
12 Day(s)
-

Part Number : F-176-6-GN
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471584
  • Trusco Code
    480-4970
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    6.5
  • Base Thickness(mm)
    2
1 pc.
Gray
600
900mm
4903180471591
480-4988
12 Day(s)
-

Part Number : F-176-6-GY
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471591
  • Trusco Code
    480-4988
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    -
  • Base Thickness(mm)
    -
1 pc.
Green
900
1.2m
4903180471614
480-4911
12 Day(s)
-

Part Number : F-176-12-GN
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1.2m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471614
  • Trusco Code
    480-4911
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    -
  • Base Thickness(mm)
    -
1 pc.
Gray
900
1.2m
4903180471621
480-4929
12 Day(s)
-

Part Number : F-176-12-GY
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length
    1.2m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471621
  • Trusco Code
    480-4929
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    -
  • Base Thickness(mm)
    -
1 pc.
Green
900
1.5m
4903180471737
480-4937
12 Day(s)
-

Part Number : F-176-15-GN
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1.5m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471737
  • Trusco Code
    480-4937
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    -
  • Base Thickness(mm)
    -
1 pc.
Gray
900
1.5m
4903180471744
480-4945
12 Day(s)
-

Part Number : F-176-15-GY
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length
    1.5m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471744
  • Trusco Code
    480-4945
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    6.5
  • Base Thickness(mm)
    2
1 pc.
Green
900
1.8m
4903180471768
480-4953
12 Day(s)
-

Part Number : F-176-18-GN
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1.8m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471768
  • Trusco Code
    480-4953
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    6.5
  • Base Thickness(mm)
    2
1 pc.
Gray
900
1.8m
4903180471775
480-4961
12 Day(s)
-

Part Number : F-176-18-GY
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length
    1.8m
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471775
  • Trusco Code
    480-4961
  • Specifications
    Recycled Plastic, Environmentally Friendly Product, Procurement of Eco-Friendly Goods and Services Act Compliant Product
  • Pile length(mm)
    6.5
  • Base Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)