(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disinfection Mat (with Lining) Base (Silicone Specification)

Disinfection Mat (with Lining) Base (Silicone Specification)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Silicone mat base with high chemical resistance.
· Compatible with sodium hypochlorite, effective against bacteria and viruses.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length

Refine by

  • 1.2m
  • 900mm
  • Clear
Thickness(mm)

Refine by

  • 18
  • 20
  • Clear
JAN Code

Refine by

  • 4903180159550
  • 4903180159581
  • Clear
Trusco Code

Refine by

  • 441-4306
  • 441-4292
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
900mm
20
4903180159550
441-4306
12 Day(s)
-

Part Number : F-38-S6B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    20
  • JAN Code
    4903180159550
  • Trusco Code
    441-4306
1 pc.
900
1.2m
18
4903180159581
441-4292
30 Day(s)
-

Part Number : F-38-S12B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length
    1.2m
  • Thickness(mm)
    18
  • JAN Code
    4903180159581
  • Trusco Code
    441-4292

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)