(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Floor Protecting Sheet, New Vinyl Sheet (B-Ridge, Roll Type)

Floor Protecting Sheet, New Vinyl Sheet (B-Ridge, Roll Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Indoor floor protection mat, useful for reducing noise and preventing slips.
[Features]
· Environmentally friendly, uses recycled PVC.
· Standard size only. We cannot sell this product in different sizes.
· Materials: Recycled PVC (at least 80%).
· Fire resistant product. ​Fire prevention performance registration number​ (EO010265).
[Applications]
· Ideal for protecting floors, reducing noise and preventing slips.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    1.8
  • Specifications
    Recycled Plastic, Environmentally Friendly Product
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
JAN Code

Refine by

  • 4903180471225
  • 4903180471232
  • Clear
Trusco Code

Refine by

  • 480-4881
  • 480-4872
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Green
4903180471225
480-4872
1 Day(s)
-

Part Number : F-169-B-GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    1.8
  • JAN Code
    4903180471225
  • Trusco Code
    480-4872
  • Specifications
    Recycled Plastic, Environmentally Friendly Product
1 Roll
Gray
4903180471232
480-4881
1 Day(s)
-

Part Number : F-169-B-GY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    1.8
  • JAN Code
    4903180471232
  • Trusco Code
    480-4881
  • Specifications
    Recycled Plastic, Environmentally Friendly Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)