(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PVC Mat (Pyramid/Roll Type)

PVC Mat (Pyramid/Roll Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· High quality, can be used in many locations such as offices, etc. Embossed surface increases grip.
· Thick mat, resistant to being lifted up by wind.
· Combines cushioning and flexibility.
· Flame retardant.
· Please secure mats with tape when using more than one.
[Applications]
· Floor covering mat for construction sites, plasma display factories, residential areas, entryways and verandas.
· For protecting floors in gymnasiums, electoral polling places, event venues etc.

Basic Specifications

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Pyramid Type
  • Color
    Green
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216017
  • Trusco Code
    473-9248
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Part Number : 3021
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Type
    Surface Pattern: Pyramid Type
  • Color
    Green
  • Width(mm)
    915
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • JAN Code
    4560260216017
  • Trusco Code
    473-9248

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)