(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Water/Oil Trap Mat (Sheet Type)

3M™ Water/Oil Trap Mat (Sheet Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Absorbs 4 L of water or oil per square meter.
· Semi-disposable (can be replaced every 2 to 3 months).
[Applications]
· For oil/water.
· Mat for kitchen entrances.
· Entrance mat (for light traffic).
· Entrances to work offices from factory floors.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Clear
Length(mm)

Refine by

  • 600
  • 1500
  • Clear
Absorption

Refine by

  • 2.1
  • 5.4
  • Clear
JAN Code

Refine by

  • 4519001351265
  • 4519001351272
  • 4519001518927
  • 4519001518934
  • Clear
Trusco Code

Refine by

  • 296-5798
  • 296-5780
  • 296-5771
  • 296-5763
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
1500
5.4
4519001518927
296-5798
1 Day(s)
-

Part Number : N/OIL-BLU-900X1500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Blue
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    5.5
  • Absorption
    5.4
  • JAN Code
    4519001518927
  • Trusco Code
    296-5798
1 pc.
Blue
600
2.1
4519001351265
296-5780
9 Day(s) or more
-

Part Number : N/OIL-BLU-900X600
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Blue
  • Width(mm)
    900
  • Length(mm)
    600
  • Thickness(mm)
    5.5
  • Absorption
    2.1
  • JAN Code
    4519001351265
  • Trusco Code
    296-5780
1 pc.
Gray
1500
5.4
4519001518934
296-5771
1 Day(s)
-

Part Number : N/OIL-GRA-900X1500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    5.5
  • Absorption
    5.4
  • JAN Code
    4519001518934
  • Trusco Code
    296-5771
1 pc.
Gray
600
2.1
4519001351272
296-5763
1 Day(s)
-

Part Number : N/OIL-GRA-900X600
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    600
  • Thickness(mm)
    5.5
  • Absorption
    2.1
  • JAN Code
    4519001351272
  • Trusco Code
    296-5763

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)