(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Non-Slip, Metal Grip

Non-Slip, Metal Grip

Standard Unit Price:
-
Days to Ship :
1 Day(s)


[Applications]
· Ideal for preventing slips caused by oil or water.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Detailing Type
    Type: Main Sheet
  • Color
    Silver
  • Width(mm)
    300
  • Length
    300mm
  • Thickness(mm)
    16.5
  • JAN Code
    4903180158904
  • Trusco Code
    441-4250
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : F-226
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Detailing Type
    Type: Main Sheet
  • Color
    Silver
  • Width(mm)
    300
  • Length
    300mm
  • Thickness(mm)
    16.5
  • JAN Code
    4903180158904
  • Trusco Code
    441-4250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is composed of 16 blocks, so it can be cut to the required size and constructed according to the installation place.

Specification

●Color:Silver
●Type:HONKOMA
●W x L(mm):300 x 300
●Thickness(mm):16.5
●SPQ(sheet):10

Materials

●Base: Recycled Polyvinyl Chloride(PVC), Metal: Steel Electro-Zinc Plated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)