(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HC Adhesive Mat 600 mm X 1200 mm

HC Adhesive Mat 600 mm X 1200 mm

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Stops contaminants in air shower rooms and at entrances.
· Disposable type. When a sheet becomes dirty it can be torn off for the next one to be used.
· Number tags attached to easily check the remaining number of mats.
· Adhesive underside, so the product does not require a base mat.
· Blue sheet to make dirt more visible.
[Applications]
· Semiconductor factories, food factories.
· Hospitals, care facilities.
· Entrances to clean areas.

Basic Specifications

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Thickness(mm)
    1600
  • Length(mm)
    1.2
  • Width(mm)
    600
  • Film Thickness
    50μm
  • Amount Of Content
    1 Box (10 sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 sheets)
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
JAN code

Refine by

  • 4560170008085
  • 4560170008092
  • Clear
Trusco Code

Refine by

  • 753-8740
  • 753-8723
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 sheets)
Blue
4560170008085
753-8723
30 Day(s)
-

Part Number : NMT-30B(WIDE)
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Box (10 sheets)

Specificationtitle

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Thickness(mm)
    1600
  • Color
    Blue
  • Length(mm)
    1.2
  • Width(mm)
    600
  • JAN code
    4560170008085
  • Trusco Code
    753-8723
  • Film Thickness
    50μm
1 Box (10 sheets)
White
4560170008092
753-8740
30 Day(s)
-

Part Number : NMT-30W(WIDE)
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Box (10 sheets)

Specificationtitle

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Thickness(mm)
    1600
  • Color
    White
  • Length(mm)
    1.2
  • Width(mm)
    600
  • JAN code
    4560170008092
  • Trusco Code
    753-8740
  • Film Thickness
    50μm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)