(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Evac Young Grass Unit E (Fireproof) Main Piece

Evac Young Grass Unit E (Fireproof) Main Piece

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Replicates the green color and soft feel of young grass.
· General purpose type for use in a wide variety of places.
[Applications]
· Pathways at construction sites, rooftops, verandas, etc.
· Pathways at construction sites, verandas, rooftops, etc.

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    300
  • Length
    300mm
  • Thickness(mm)
    20
  • JAN Code
    4903180311576
  • Trusco Code
    480-4996
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : F-53-1-HK
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    300
  • Length
    300mm
  • Thickness(mm)
    20
  • JAN Code
    4903180311576
  • Trusco Code
    480-4996

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)