(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Poly-Tank Box

Poly-Tank Box

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·The lid can be used as a refueling tank receptacle, preventing oil leakage during refueling and ensuring smooth refueling.
·With a lid, the kerosene smell does not easily leak out.
·You can attach casters if you like, so you can carry it freely.
[Applications]
·The plastic tank and oil pump can be stored together in one unit.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Heater, Stove
  • Other
    Option
  • Amount Of Content(L)
    35
  • JAN Code
    4905009680146
  • Trusco Code
    351-4226
  • Width(mm)
    360
  • Depth(mm)
    450
  • Height(mm)
    546
  • Effective inside dimensions(mm)
    298×365×510
  • Mass(g)
    1520
  • Compatible Tank
    Commercial Poly tank 20 l x 1
  • Caster Height During Installation(mm)
    596
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : AB-360GR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heater, Stove
  • Other
    Option
  • Amount Of Content(L)
    35
  • JAN Code
    4905009680146
  • Trusco Code
    351-4226
  • Width(mm)
    360
  • Depth(mm)
    450
  • Height(mm)
    546
  • Effective inside dimensions(mm)
    298×365×510
  • Mass(g)
    1520
  • Compatible Tank
    Commercial Poly tank 20 l x 1
  • Caster Height During Installation(mm)
    596

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)