(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Window Film Reftel

Window Film Reftel

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Revolutionary window film with high visible light transmission of 75%, and capable of reducing the outflow and inflow of heat without spoiling the open feel of the window.
[Applications]
· For saving energy and controlling light and heat in factory buildings and offices.
· Glass shatter-proofing effect.

Basic Specifications

  • Product Type
    Film
  • Color
    Transparency
  • Width(mm)
    1250
  • Length(m)
    2
  • Thickness(mm)
    0.05
  • Trusco Code
    480-7910
  • Sunlight Transmittance Rate(%)
    0.52
  • UV Ray Transmission Rate(%)
    1 or Less
  • Visible light transmission(%)
    75
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : WH03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Film
  • Color
    Transparency
  • Width(mm)
    1250
  • Length(m)
    2
  • Thickness(mm)
    0.05
  • Trusco Code
    480-7910
  • Sunlight Transmittance Rate(%)
    0.52
  • UV Ray Transmission Rate(%)
    1 or Less
  • Visible light transmission(%)
    75

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)