(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Honeycomb Zabuton Cushion (Round)

Honeycomb Zabuton Cushion (Round)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comes with a belt and can be fixed onto work chairs and stools.
· Reduces seat stuffiness and heat with unique honeycomb construction.
· The reverse side of the seat surface utilizes anti-slip processing.
[Applications]
· For seat surfaces of work chairs and stools during summer.

Basic Specifications

  • Product Type
    Other
  • Color
    Black/black
  • Diameter(mm)
    350
  • JAN Code
    4989999382679
  • Trusco Code
    768-2778
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : THRO
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    Black/black
  • Diameter(mm)
    350
  • JAN Code
    4989999382679
  • Trusco Code
    768-2778

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fixed firmly to working chairs and round stool with a belt.
●With its own honeycomb structure, it reduces stuffiness and heat of the seat.
●The back of the seat is subjected to anti-slip processing.

Usage

●In the summer bearing surface working chair and the seating face of a round stool.

Specification

●Color:Black/Black
●Diameter(mm):350
●Antibacterial Action:-
●SPQ(sheet):10

Materials

●Fabric: 70% Polyester, 30% Nylon
●Belt Cloth: Polypropylene(PP)
●Buckle: Polyacetal
●Anti Slip: Acrylic Acid Ester Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)