(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type

Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Ultra-cooling type that uses a 30 mm insulation material (inner foamed polyethylene) to maintain coldness. (Normal cooler bags use 5 to 8 mm)
· Can be folded up and is lightweight.
· Easy to clean with removable inner aluminum sheet.
· With non-woven bag for storage.
· Type that fixes the box and lid with Velcro tape.
· Ideal for workplaces without refrigerators or when working outdoors for an extended period of time.

Basic Specifications

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 35
  • 50
  • Clear
Height(mm)

Refine by

  • 340
  • 460
  • Clear
JAN Code

Refine by

  • 4989999383638
  • 4989999383645
  • Clear
Trusco Code

Refine by

  • 769-0924
  • 769-0916
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35
340
4989999383638
769-0916
1 Day(s)
-

Part Number : TCB-35
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    35
  • Width(mm)
    470
  • Height(mm)
    340
  • Depth(mm)
    380
  • JAN Code
    4989999383638
  • Trusco Code
    769-0916
  • Approximate storage indication
    500 ml plastic bottles x 32
1 pc.
50
460
4989999383645
769-0924
12 Day(s)
-

Part Number : TCB-50
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    50
  • Width(mm)
    470
  • Height(mm)
    460
  • Depth(mm)
    380
  • JAN Code
    4989999383645
  • Trusco Code
    769-0924
  • Approximate storage indication
    500 ml plastic bottles x 40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●30mm heat insulation material(foamed polyethylene inside) is used, super cooling type that lasts coldness.(normal cooler box is 5 to 8mm)
●Since the aluminum sheet inside can be removed, cleaning is also easy.
●With a non-woven fabric bag for storage.
●W

Specification

●SPQ(piece):4

Materials

●Main Body: Aluminum-metallized PVC Film
●Heat Insulation: PE Foam(30mm)
●Storage Bag: Polyester Non-woven Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)