(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Exhaust Fan Suiden Jet Fan RS Series

Exhaust Fan Suiden Jet Fan RS Series

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Equipped with a plastic bell mouth for smooth air flow, achieving an efficient fan.
· Employs a high safety guard that has undergone the finger test.
· Includes a hand grip that makes it easy to transport the fan, so it can be used in various locations.
[Applications]
· Prevents oxygen deficiency, suffocation accidents.
· Supplies cool air as an exhaust fan that does not require duct construction.
· Exhaust of welding fumes from shipbuilding, steel making, can factories, etc.

Basic Specifications

  • Product Model
    Blower
  • Rated Current(A)
    3
  • Power Cord
    2m
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power(V)

Refine by

  • Single-phase 100
  • Single-phase 200
  • Three-phase 200
  • Clear
Maximum Airflow(m3/min)(50/60Hz)

Refine by

  • 20/24
  • 35/40
  • 50/58
  • Clear
Noise Level (dB(A))(50/60Hz)

Refine by

  • 77.5/80.0
  • 80.0/83.0
  • 83.5/87.0
  • Clear
Duct Diameter(mm)

Refine by

  • 230
  • 280
  • 320
  • Clear
External dimensions (Width×Depth×Height)(mm)

Refine by

  • 360×382×380
  • 390×390×423
  • 440×405×471
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-phase 100
20/24
77.5/80.0
230
360×382×380
8 Day(s)
-

Part Number : SJF-200RS-1
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 100
  • Maximum Airflow(m3/min)(50/60Hz)
    20/24
  • Noise Level (dB(A))(50/60Hz)
    77.5/80.0
  • Duct Diameter(mm)
    230
  • External dimensions (Width×Depth×Height)(mm)
    360×382×380
  • Power consumption (50/60 Hz)(W)
    170/260
  • Blade diameter(mm)
    200
  • Output(kW)
    0.17/0.26
  • Rated Current(A)
    3
  • JAN Code
    4538634412716
  • Trusco Code
    353-7579
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Single-phase 200
20/24
77.5/80.0
230
360×382×380
8 Day(s)
-

Part Number : SJF-200RS-2
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    20/24
  • Noise Level (dB(A))(50/60Hz)
    77.5/80.0
  • Duct Diameter(mm)
    230
  • External dimensions (Width×Depth×Height)(mm)
    360×382×380
  • Power consumption (50/60 Hz)(W)
    175/270
  • Blade diameter(mm)
    200
  • Output(kW)
    0.175/0.27
  • Rated Current(A)
    3
  • JAN Code
    4538634412723
  • Trusco Code
    353-7587
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Single-phase 100
35/40
83.5/87.0
280
390×390×423
8 Day(s)
-

Part Number : SJF-250RS-1
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 100
  • Maximum Airflow(m3/min)(50/60Hz)
    35/40
  • Noise Level (dB(A))(50/60Hz)
    83.5/87.0
  • Duct Diameter(mm)
    280
  • External dimensions (Width×Depth×Height)(mm)
    390×390×423
  • Power consumption (50/60 Hz)(W)
    265/370
  • Blade diameter(mm)
    250
  • Output(kW)
    0.265/0.37
  • Rated Current(A)
    3
  • JAN Code
    4538634412730
  • Trusco Code
    353-7595
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    :215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Single-phase 200
35/40
83.5/87.0
280
390×390×423
8 Day(s)
-

Part Number : SJF-250RS-2
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    35/40
  • Noise Level (dB(A))(50/60Hz)
    83.5/87.0
  • Duct Diameter(mm)
    280
  • External dimensions (Width×Depth×Height)(mm)
    390×390×423
  • Power consumption (50/60 Hz)(W)
    265/360
  • Blade diameter(mm)
    250
  • Output(kW)
    0.265/0.36
  • Rated Current(A)
    3
  • JAN Code
    4538634412747
  • Trusco Code
    353-7609
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Single-phase 100
50/58
80.0/83.0
320
440×405×471
8 Day(s)
-

Part Number : SJF-300RS-1
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 100
  • Maximum Airflow(m3/min)(50/60Hz)
    50/58
  • Noise Level (dB(A))(50/60Hz)
    80.0/83.0
  • Duct Diameter(mm)
    320
  • External dimensions (Width×Depth×Height)(mm)
    440×405×471
  • Power consumption (50/60 Hz)(W)
    405/560
  • Blade diameter(mm)
    288
  • Output(kW)
    0.405/0.56
  • Rated Current(A)
    3
  • JAN Code
    4538634412754
  • Trusco Code
    353-7617
  • Fan blade quantities(Sheets)
    4
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Single-phase 200
50/58
80.0/83.0
320
440×405×471
8 Day(s)
-

Part Number : SJF-300RS-2
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Single-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    50/58
  • Noise Level (dB(A))(50/60Hz)
    80.0/83.0
  • Duct Diameter(mm)
    320
  • External dimensions (Width×Depth×Height)(mm)
    440×405×471
  • Power consumption (50/60 Hz)(W)
    415/530
  • Blade diameter(mm)
    288
  • Output(kW)
    0.415/0.53
  • Rated Current(A)
    3
  • JAN Code
    4538634412761
  • Trusco Code
    353-7625
  • Fan blade quantities(Sheets)
    4
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination
1 unit
Three-phase 200
50/58
80.0/83.0
320
440×405×471
1 Day(s)
-

Part Number : SJF-300RS-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Three-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    50/58
  • Noise Level (dB(A))(50/60Hz)
    80.0/83.0
  • Duct Diameter(mm)
    320
  • External dimensions (Width×Depth×Height)(mm)
    440×405×471
  • Power consumption (50/60 Hz)(W)
    380/520
  • Blade diameter(mm)
    288
  • Output(kW)
    0.38/0.52
  • Rated Current(A)
    3
  • JAN Code
    4538634412778
  • Trusco Code
    353-7633
  • Fan blade quantities(Sheets)
    4
  • Power Cord
    2m
  • Maximum Static Pressure (50/60 Hz)(kPa)
    215/280(Pa)
  • Operating current(A)
    2.1/2.7
  • Specifications
    50/60Hz combination

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)