(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Air Blower Large Air Flow Type Fan

Air Blower Large Air Flow Type Fan

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Large air flow type.
[Applications]
· Exhaust of welding fumes from shipbuilding / steel making / can factories, etc.
· Exhaust of welding fumes / oil smoke.
· Supplies cool air as an exhaust fan that does not require duct construction.

Basic Specifications

  • Product Model
    Blower
  • Power(V)
    Three-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    78/91
  • Noise Level (dB(A))(50/60Hz)
    76.5/81
  • Duct Diameter(mm)
    420
  • Power consumption (50/60 Hz)(W)
    420/600
  • Blade diameter(mm)
    400
  • Output(kW)
    0.42/0.6
  • JAN Code
    4538634410118
  • Trusco Code
    119-9013
  • Fan blade quantities(Sheets)
    8
  • Power Cord
    0.6 m (No Plug)
  • Fan Outer Diameter(mm)
    400
  • Specifications
    For 50/60 Hz, Axial Flow Fan
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
12 Day(s)
-

Part Number : SJF-408
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Three-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    78/91
  • Noise Level (dB(A))(50/60Hz)
    76.5/81
  • Duct Diameter(mm)
    420
  • Power consumption (50/60 Hz)(W)
    420/600
  • Blade diameter(mm)
    400
  • Output(kW)
    0.42/0.6
  • JAN Code
    4538634410118
  • Trusco Code
    119-9013
  • Fan blade quantities(Sheets)
    8
  • Power Cord
    0.6 m (No Plug)
  • Fan Outer Diameter(mm)
    400
  • Specifications
    For 50/60 Hz, Axial Flow Fan