(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Duct for Air Blower (Standard Type)

Duct for Air Blower (Standard Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Hard steel wire and strong sealing are employed to make the duct resilient so that it is crush-resistant.
· If more than 5 m of duct is needed, ducts can be connected together.
· Even when the duct is extended the hanging metal fixtures maintain a certain line.

Basic Specifications

  • Product Model
    Duct
  • Duct Diameter x Length(mmxm)
    320×5
  • Other
    Option
  • JAN Code
    4538634410545
  • Trusco Code
    119-9081
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • Specifications
    Hanging Metal Fittings (Material: SS-41, Surface Finishing: Nickel Plating)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : SJFD-320S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Duct
  • Duct Diameter x Length(mmxm)
    320×5
  • Other
    Option
  • JAN Code
    4538634410545
  • Trusco Code
    119-9081
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    320
  • Specifications
    Hanging Metal Fittings (Material: SS-41, Surface Finishing: Nickel Plating)