(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Pipe Closet

Part Number

Configured Part Number is shown.

PI-1800M

Part Number
PI-1800M
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Pipe Straps Frontage(mm) 800~1305 Depth(mm) 440
Height(mm) 980~1560 JAN Code 4905009151417 Trusco Code 385-3276
Mass(g) 4200 Load Resistance(kg) 25 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part PI-1800M in the Metal Pipe Closet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)