• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Screen Blue / Gray / Ivory

Screen Blue / Gray / Ivory

[Features]
· Screen can be used as a simple partition.
· Includes casters to allow smooth movement.
· Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.

Part Number

Configured Part Number is shown.

Part Number
SRK-1612-BL
SRK-1612-IV
SRK-1680-BL
SRK-1680-IV
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Color Color Details JAN Code Trusco Code Assembly guide Mass
(kg)
Specifications Amount Of Content
11 Day(s) or more 1200Blue-4905009830558392-907820 Minutes per 2 Persons4.5Assembly type1 unit
11 Day(s) or more 1200BronzeIvory4905009830572392-909420 Minutes per 2 Persons4.5Assembly type1 unit
12 Day(s) or more 800Blue-4905009830527392-910820 Minutes per 2 Persons3.8Assembly type1 unit
11 Day(s) or more 800BronzeIvory4905009830541392-912420 Minutes per 2 Persons3.8Assembly type1 unit

Loading...

  1. 1

Basic Information

Height(mm) 1600 Product Type Partition Depth(mm) 390
Details Type Standalone Type Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)