(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Edia Double Base

Library, Edia Double Base

A bookshelf base from KOKUYO EDIA with W900 x D438 dimension (Type: BWUB-W9SAW)

[Features]
· Optimal for library bookshelves assembly

[Specifications]
· Product Model: Stacks Base
· Frontage: 900
· Depth: 438
· Height: 75
· Trusco Code: 458-5461

Part Number

Configured Part Number is shown.

BWUB-W9SAW

Part Number
BWUB-W9SAW
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 75 Depth (mm) 438
Product Type Bookshelf Base Trusco Code 458-5461 Mass(g) 6000
Applicable Bookcase Dimensions (Frontage x depth)(mm) 900×450 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part BWUB-W9SAW in the Library, Edia Double Base series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)