(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Library, Lateral 3-Drawer Cabinet Edia

Library, Lateral 3-Drawer Cabinet Edia

[Features]
System storage, EDIA, lateral 3-tier.
It is also excellent in terms of searchability and retrieval of documents.
With lock, latch and safety lock.
Vertical dividers (with 6 pcs.).
Size: W 900 × D 450 × H 1,050.

Part Number

Configured Part Number is shown.

BWU-L3A59SAWNN

Part Number
BWU-L3A59SAWNN
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1050 Installation Type Dedicated for bottom support
Depth (mm) 450 Product Type File Drawer Product Type Finished product
Color White Trusco Code 458-5496 Mass(g) 55300
Drawer internal dimensions (width x depth x height)(mm) 818×400×308 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part BWU-L3A59SAWNN in the Library, Lateral 3-Drawer Cabinet Edia series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)