(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Desktop Lockers, 2 Levels

Desktop Lockers, 2 Levels

[Features]
· Ideal for security management of offices with low staff numbers.
· Charging cables for mobile phones and smartphones can be passed through the gaps of the door, enabling charging even when the door is closed.

Part Number

Configured Part Number is shown.

TAB-2

Features

●Optimum for security management of small number of offices.

Specification

●Type:Two Stage(one-side opening)
●W x D x H(mm):230 x 125 x 450
●1 Cell Effective Internal Dimension(mm) W x D x H:185 x 96 x 203
●Accessories:Push Rivet
●Color: White
●One Shelf with One Stage Sheet (removable)

Materials

●Main Body: Steel
Part Number
TAB-2
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Size 2 Level (Single Opening) Width (mm) 230 Height (mm) 450
Depth (mm) 125 Details Type With 1 each of middle shelves (detachable) Color White
Effective Dimensions per Box: Opening Width(mm) 185 Effective Dimensions per Box: Depth(mm) 96 Effective Dimensions per Box: Height(mm) 203
Accessory Push rivet JAN Code 4989999394696 Trusco Code 764-6461
Mass(g) 3600 Specifications Finished product Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TAB-2 in the Desktop Lockers, 2 Levels series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)