(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Shoe Box (without Middle Shelf)

Shoe Box (without Middle Shelf)

3 types are available: individual shelves, floating shelves, and boots compatible.
[Features]
·Open type without door

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SX-44F1N
SX-64F1N
Part NumberMinimum order quantityVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Details Type Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 1610024 Rows 4 Levels458-6433240001 unit
1 Piece(s) Quote 2414906 Rows 4 Steps458-6450348001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Open Type Depth(mm) 330
Height(mm) 890 Color Natural gray Effective Dimensions per Box (Opening Width x Depth x Height)(mm) 225×318×185
Specifications Finished product Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)