(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shoe Box with Middle Shelf Number of Storage Locations (for People) 12/16/ 24

Shoe Box with Middle Shelf Number of Storage Locations (for People) 12/16/ 24

3 types are available: individual shelves, floating shelves, and boots compatible.
[Features]
·Open type without door
·With middle shelf

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SX-46TF1N
SX-64TF1N
SX-K3F1N
SX-K4F1N
SX-K6F1N
Part NumberMinimum order quantityVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Height
(mm)
Details Type Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 24100215904 Rows 6 Levels225×318×235458-6441470001 unit
1 Piece(s) Quote 24149010906 Rows 4 Steps225×318×235458-6468460001 unit
1 Piece(s) Quote 1210028903 Tiers958×318×248458-6476250001 unit
1 Piece(s) Quote 16100210904 Tiers958×318×231458-6484310001 unit
1 Piece(s) Quote 24100215906 Tiers958×318×231458-6492450001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Open Type Depth(mm) 330
Color Natural gray Specifications Finished product Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)