(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shoe Box (with Middle Shelf / for Boots)

Shoe Box (with Middle Shelf / for Boots)

[Features]
·Open type without door
·Can be used for storing rain boots
·With middle shelf

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SX-N43TF1
SX-N44TF1
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Type Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 4 Rows 3 Levels225×318×485458-6506365001 unit
1 Piece(s) Quote 4 Rows 4 Levels225×318×360458-6514395001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Open Type Frontage(mm) 1002
Depth(mm) 330 Height(mm) 1590 Application Boots compatible
Color Natural gray Specifications Finished product Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)