(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tire Cover

Tire Cover

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Because it has received a fluorine-based water-repellent coating and silver coating, it is able to protect tires from ultraviolet rays, rain water, snow and dust, etc.

Basic Specifications

  • Material
    Other
  • Frontage(mm)
    -
  • Depth(mm)
    -
  • Product Type
    Other
  • Specifications
    For 4 Tires
Part Number
Height(mm)

Refine by

  • 850
  • 1000
  • 1200
  • Clear
JAN Code

Refine by

  • 4905009246045
  • 4905009246052
  • 4905009246069
  • Clear
Trusco Code

Refine by

  • 404-8091
  • 404-8083
  • 404-8075
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
850
4905009246045
404-8075
35 Day(s)
-

Part Number : TE-600E
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    850
  • Product Type
    Other
  • JAN Code
    4905009246045
  • Trusco Code
    404-8075
  • Specifications
    For 4 Tires
  • Mass(kg)
    140
1000
4905009246052
404-8083
35 Day(s)
-

Part Number : TE-700E
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    1000
  • Product Type
    Other
  • JAN Code
    4905009246052
  • Trusco Code
    404-8083
  • Specifications
    For 4 Tires
  • Mass(kg)
    180
1200
4905009246069
404-8091
35 Day(s)
-

Part Number : TE-830E
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    1200
  • Product Type
    Other
  • JAN Code
    4905009246069
  • Trusco Code
    404-8091
  • Specifications
    For 4 Tires
  • Mass(kg)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)