(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pallet Cover Translucent Type/With Belt

Pallet Cover Translucent Type/With Belt

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Uses eco-friendly polyolefin-based fabric.
· By attaching a belt to the bottom of the cover it is possible to reduce flapping due to the influence of wind.
· As it is translucent, it is easy to see the letters and colors of the load.
[Applications]
· For protection of pallet loads indoors and outdoors.

Basic Specifications

  • Product Type
    Pallet Cover
  • Material (Main Body)
    Polyethylene (PE)
  • Color
    Other
  • Height/Thickness (mm)
    1200
  • Details Type
    Cover Type Without Base
  • Thickness(mm)
    0.11
  • Specification 1
    With Simple Waterproof Function (Hot Air Welding Process). No eyelets.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 1150
  • 1300
  • 1500
  • Clear
Depth (mm)

Refine by

  • 1150
  • 1300
  • 1500
  • Clear
JAN Code

Refine by

  • 4989999365900
  • 4989999365917
  • 4989999365924
  • Clear
Trusco Code

Refine by

  • 754-2631
  • 754-2623
  • 754-2615
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1150
1150
4989999365900
754-2615
8 Day(s)
-

Part Number : TPC-B-1
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1150
  • Depth (mm)
    1150
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Polyethylene (PE)
  • Color
    Other
  • Height/Thickness (mm)
    1200
  • Details Type
    Cover Type Without Base
  • Thickness(mm)
    0.11
  • JAN Code
    4989999365900
  • Trusco Code
    754-2615
  • Specification 1
    With Simple Waterproof Function (Hot Air Welding Process). No eyelets.
1 pc.
1300
1300
4989999365917
754-2623
1 Day(s)
-

Part Number : TPC-B-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1300
  • Depth (mm)
    1300
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Polyethylene (PE)
  • Color
    Other
  • Height/Thickness (mm)
    1200
  • Details Type
    Cover Type Without Base
  • Thickness(mm)
    0.11
  • JAN Code
    4989999365917
  • Trusco Code
    754-2623
  • Specification 1
    With Simple Waterproof Function (Hot Air Welding Process). No eyelets.
1 pc.
1500
1500
4989999365924
754-2631
8 Day(s)
-

Part Number : TPC-B-3
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1500
  • Depth (mm)
    1500
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Polyethylene (PE)
  • Color
    Other
  • Height/Thickness (mm)
    1200
  • Details Type
    Cover Type Without Base
  • Thickness(mm)
    0.11
  • JAN Code
    4989999365924
  • Trusco Code
    754-2631
  • Specification 1
    With Simple Waterproof Function (Hot Air Welding Process). No eyelets.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)