(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Non-Slip Pallet Sheet

Non-Slip Pallet Sheet

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
·Since the surface of the mat has a wave pattern, it can be used as interleaving paper between packages or on pallets to prevent cargo from slipping or collapsing.
·The cargo is protected with cushioning properties due to its moderate thickness.
[Applications]
·Slip prevention for palletized cargo.

Basic Specifications

  • Width (mm)
    1000
  • Product Type
    Pallet cover
  • Color
    Gray
  • Length(mm)
    1000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height/Thickness (mm)

Refine by

  • 3
  • 4
  • Clear
Details Type

Refine by

  • Standard
  • Strong
  • Clear
JAN Code

Refine by

  • 4945274902185
  • 4945274902284
  • Clear
Trusco Code

Refine by

  • 770-4330
  • 770-4321
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
Strong
4945274902185
770-4321
8 Day(s)
-

Part Number : 302200001
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1000
  • Product Type
    Pallet cover
  • Color
    Gray
  • Height/Thickness (mm)
    4
  • Details Type
    Strong
  • Length(mm)
    1000
  • JAN Code
    4945274902185
  • Trusco Code
    770-4321
  • Mass(g)
    450
1 pc.
3
Standard
4945274902284
770-4330
8 Day(s)
-

Part Number : 302200002
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1000
  • Product Type
    Pallet cover
  • Color
    Gray
  • Height/Thickness (mm)
    3
  • Details Type
    Standard
  • Length(mm)
    1000
  • JAN Code
    4945274902284
  • Trusco Code
    770-4330
  • Mass(g)
    230

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)