(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PP Wide-Neck Sample Bottle (without Scale Type)

PP Wide-Neck Sample Bottle (without Scale Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Polypropylene bottles with excellent chemical resistance, heat resistance and transparency.
· No need to remove an inner seal, which improves operating efficiency.
· The inner ring of the cap seals tightly against the mouth of the main body to produce a reliable container despite the lack of an inner seal.

Basic Specifications

  • Capacity(ml)
    Up to 50
  • Main Body Material
    PP
  • Capacity details(ml)
    30
  • Depth(mm)
    56
  • JAN Code
    4560277210107
  • Trusco Code
    323-2859
  • Mass(g)
    9
  • Specifications
    Without Inner Plug
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 2041
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    Up to 50
  • Main Body Material
    PP
  • Capacity details(ml)
    30
  • Depth(mm)
    56
  • JAN Code
    4560277210107
  • Trusco Code
    323-2859
  • Mass(g)
    9
  • Specifications
    Without Inner Plug

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)