(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
PP Wide-Neck Sample Bottle (with Scale Type)

PP Wide-Neck Sample Bottle (with Scale Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
·It is made of polypropylene and has excellent chemical resistance, heat resistance, and transparency.
·Workability is improved because there is no inner plug.
·The inner ring of the cap seals tightly against the mouth of the main body to produce a reliable container despite the lack of an inner seal.

Basic Specifications

  • Main Body Material
    PP
  • Specifications
    Without Inner Plug
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • Up to 50
  • 100 to 249
  • 250 to 499
  • 500~999
  • 1000 to 1999
  • 2000 or More
  • Clear
Capacity details(ml)

Refine by

  • 20
  • 100
  • 250
  • 500
  • 1000
  • 2000
  • Clear
Width(mm)

Refine by

  • 10
  • 20
  • 25
  • 50
  • 100
  • Clear
Depth(mm)

Refine by

  • 47
  • 97
  • 127
  • 163
  • 200
  • 246
  • Clear
JAN Code

Refine by

  • 4560277210091
  • 4560277210121
  • 4560277210138
  • 4560277210145
  • 4560277210152
  • 4560277210169
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Up to 50
20
-
47
4560277210091
8 Day(s)
-

Part Number : 2040
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    Up to 50
  • Main Body Material
    PP
  • Capacity details(ml)
    20
  • Width(mm)
    -
  • Depth(mm)
    47
  • JAN Code
    4560277210091
  • Trusco Code
    323-2841
  • Mass(g)
    8
  • Specifications
    Without Inner Plug
1 pc.
100 to 249
100
10
97
4560277210121
1 Day(s)
-

Part Number : 2043
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PP
  • Capacity details(ml)
    100
  • Width(mm)
    10
  • Depth(mm)
    97
  • JAN Code
    4560277210121
  • Trusco Code
    323-2875
  • Mass(g)
    22
  • Specifications
    Without Inner Plug
1 pc.
250 to 499
250
25
127
4560277210138
1 Day(s)
-

Part Number : 2044
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    250 to 499
  • Main Body Material
    PP
  • Capacity details(ml)
    250
  • Width(mm)
    25
  • Depth(mm)
    127
  • JAN Code
    4560277210138
  • Trusco Code
    323-2883
  • Mass(g)
    29
  • Specifications
    Without Inner Plug
1 pc.
500~999
500
20
163
4560277210145
1 Day(s)
-

Part Number : 2045
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    PP
  • Capacity details(ml)
    500
  • Width(mm)
    20
  • Depth(mm)
    163
  • JAN Code
    4560277210145
  • Trusco Code
    323-2891
  • Mass(g)
    53
  • Specifications
    Without Inner Plug
1 pc.
1000 to 1999
1000
50
200
4560277210152
1 Day(s)
-

Part Number : 2046
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1000 to 1999
  • Main Body Material
    PP
  • Capacity details(ml)
    1000
  • Width(mm)
    50
  • Depth(mm)
    200
  • JAN Code
    4560277210152
  • Trusco Code
    321-5997
  • Mass(g)
    84
  • Specifications
    Without Inner Plug
1 pc.
2000 or More
2000
100
246
4560277210169
1 Day(s)
-

Part Number : 2047
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PP
  • Capacity details(ml)
    2000
  • Width(mm)
    100
  • Depth(mm)
    246
  • JAN Code
    4560277210169
  • Trusco Code
    323-2905
  • Mass(g)
    160
  • Specifications
    Without Inner Plug

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of polypropylene and excellent in chemical resistance, heat resistance and transparency.

Specification

●None Stopper

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)