(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PE Wide Mouth Shaded Bottle

PE Wide Mouth Shaded Bottle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· These bottles have a light transmittance rate of almost 0% due to their excellent lightproofing.
· United States Pharmacopeia (USP) compliant.

Basic Specifications

  • Main Body Material
    PE
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (15 pcs)
  • 1 Box (30 pcs)
  • 1 Box (50 pcs)
  • 1 Box (100 pcs)
  • 1 Box (200 pcs)
  • Clear
Capacity(ml)

Refine by

  • 100 to 249
  • 250 to 499
  • 500~999
  • 1000 to 1999
  • 2000 or More
  • Clear
Capacity details(ml)

Refine by

  • 100
  • 250
  • 500
  • 1000
  • 2000
  • 5000
  • Clear
Width(mm)

Refine by

  • 10
  • 25
  • 50
  • 100
  • 500
  • Clear
Depth(mm)

Refine by

  • 93
  • 122
  • 151
  • 187
  • 236
  • 306
  • Clear
JAN Code

Refine by

  • 4560277212521
  • 4560277212538
  • 4560277212545
  • 4560277212552
  • 4560277212569
  • 4560277212576
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 pcs)
100 to 249
100
10
93
4560277212521
1 Day(s)
-

Part Number : 2910
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 pcs)

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PE
  • Capacity details(ml)
    100
  • Width(mm)
    10
  • Depth(mm)
    93
  • JAN Code
    4560277212521
  • Trusco Code
    354-0898
  • Mass(g)
    27.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated
1 Box (100 pcs)
250 to 499
250
25
122
4560277212538
1 Day(s)
-

Part Number : 2911
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Capacity(ml)
    250 to 499
  • Main Body Material
    PE
  • Capacity details(ml)
    250
  • Width(mm)
    25
  • Depth(mm)
    122
  • JAN Code
    4560277212538
  • Trusco Code
    354-0901
  • Mass(g)
    37.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated
1 Box (100 pcs)
500~999
500
50
151
4560277212545
1 Day(s)
-

Part Number : 2912
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    PE
  • Capacity details(ml)
    500
  • Width(mm)
    50
  • Depth(mm)
    151
  • JAN Code
    4560277212545
  • Trusco Code
    354-0910
  • Mass(g)
    71.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated
1 Box (50 pcs)
1000 to 1999
1000
100
187
4560277212552
1 Day(s)
-

Part Number : 2913
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 pcs)

Specificationtitle

  • Capacity(ml)
    1000 to 1999
  • Main Body Material
    PE
  • Capacity details(ml)
    1000
  • Width(mm)
    100
  • Depth(mm)
    187
  • JAN Code
    4560277212552
  • Trusco Code
    354-0928
  • Mass(g)
    94.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated
1 Box (30 pcs)
2000 or More
2000
100
236
4560277212569
1 Day(s)
-

Part Number : 2914
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (30 pcs)

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PE
  • Capacity details(ml)
    2000
  • Width(mm)
    100
  • Depth(mm)
    236
  • JAN Code
    4560277212569
  • Trusco Code
    354-0936
  • Mass(g)
    179.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated
1 Box (15 pcs)
2000 or More
5000
500
306
4560277212576
1 Day(s)
-

Part Number : 2916
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (15 pcs)

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PE
  • Capacity details(ml)
    5000
  • Width(mm)
    500
  • Depth(mm)
    306
  • JAN Code
    4560277212576
  • Trusco Code
    354-0944
  • Mass(g)
    379.5
  • Heat Resistant Temperature
    80℃
  • Specifications
    With Inner plug, Graduated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)